Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Flexicon
Description
F-Clamp Elongated Weld Plate - Accessories for heavy duty Nylon conduit fixing clamp - F-Clamp
Bill of material
FCLAMP-EWP5
CNSORDERNO
Order number
FC
To fit clamp
CLR
Colour
Self Colour
SG
Size Group
A
Thread
M6
B
Length
mm
C
Height
30 mm
D
Length
mm
E
Thickness
mm
F
Diameter
12 mm
G
Thickness
6.5 mm
H
Diameter
6.5 mm
I
Length
mm
CNSMAT
Material
Plated Steel
INFO
HTML (online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models