Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Flexicon
Description
F-Clamp Weld Plate - Accessories for heavy duty Nylon conduit fixing clamp - F-Clamp
Bill of material
FCLAMP-WP5
CNSORDERNO
Order number
FC
To fit clamp
CLR
Colour
Self Colour
SG
Size Group
A
Thread
M6
B
Length
mm
C
Height
30 mm
D
Height
mm
E
Length
mm
F
Diameter
12 mm
G
Thickness
6.5 mm
CNSMAT
Material
Plated Steel
INFO
HTML (online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models