Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nitrogen Springs
Description
F-E - Fitting-Elbow
Bill of material
F-E
CODE
-
F-E
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    Fitting A15 Elbow, Male
    Fabory
    ASME B18.3 HSSSCPTA - Screws, Set, Width Across Flats, Cup Point, Type A
    Wilo
    10m³/h (nominal flow), PN25
    THK CO.,LTD.
    Standard Type HSR-YR
    Gates Tube Fittings
    DS-AP - Fitting body with nut and cutting ring
    Misumi
    KTGE - Steel Pipes - Bite Fittings - Elbow
    VDL
    2.25/2.27 inch - ELBOW 90°
    THK CO.,LTD.
    Miniature LM guide Type RSX-M1
    D-M-E
    Replacement bolt kits - Includes bolt and retaining ring
    THK CO.,LTD.
    Standard Type SSR-XW
    Festo
    QBLF (USA) - Push-in L-fitting
    agru
    061 - Elbow 90°
    RCM
    F-E - Fitting-Elbow
    VDL
    2.26 - ELBOW 90°
Previews
3D
Dimension
2D
Download CAD models