Catalog navigation
CAD model selection
Selectable products: 42814
HELP_VARIABLE
Company
Düker
Description
F - Flanged spigots
Bill of material
F DN 100 PN 16 360 mm etec Email
ARCO
Article Code
DN
Nominal size
mm
L
Length
mm
L1
L'
215
D1
Ød1
118 mm
E
7.2
PN
Pressure rating
BEVIS
Coating
G
Weight
9.73 kg
NORM
Norm
ISO 2531;EN 545
ARTNR
Article Number
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models