Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Aircomp
Description
F+L Unit - F+L 1" 095
Bill of material
0950700004
CODE
Code
REF
Reference
Q
Flow rate (P1=6,30 bar DP= 1 bar)
13800 Nl/min
C
IN-OUT Connections
G1" Pollici
G
Filtering degree
µm
PL
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
2,45 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models