Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Aircomp
Description
F+L Unit - F+L 1/4” 042
Bill of material
0420700151
CODE
Code
REF
Reference
Q
Flow rate (P1=6,30 bar DP= 1 bar)
1250 Nl/min
C
IN-OUT Connections
G1/4" Pollici
G
Filtering degree
µm
PMAX
Max Inlet pressure
16 bar
PS
Drain working pressure
bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
25 Nm
P
Weight
0,207 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models