Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aircomp
Description
F+MF+CF Unit - F 5 PE SS + MF 0,01 PE + CF PE 1/2 075
Bill of material
0751800002
CODE
Code
REF
Reference
QMAX
recommended Max Flow rate (P1= 10 bar DP= 1 bar)
800 Nl/min
C
IN-OUT Connections
G1/2” Pollici
G
Filter filtering degree
5 µm
GM
Microfilter filtering degree
0,01 µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
100 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
1,15 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models