Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Aircomp
Description
F+R+L Unit - F+R+L 3/4” 080
Bill of material
0800500009
CODE
Code
REF
Reference
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
2200 Nl/min
CR
pressure range
bar
C
IN-OUT Connections
G3/4” Pollici
G
Filter filtering degree
µm
PMAX
Working pressure
0,5 – 12,5 bar
PS
Drain working pressure
bar
CT
bowl capacity
100 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
1,23 Kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models