NF 246 246 0100100100200100001
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold bases plastics
FM Series
Powered by
CAD모델 선택
{dme/d_m_e_euro/2/a/f_standard/f_nsp_asmtab.prj},{NB=NF_246_246_0100100100200100001},{VR=1},{W=246},{L=246},{LD1=18},{LD2=20},{TPROT=180},{TPROT2=90},{AC=206},{LC=206},{ACSP=206},{LCSP=206},{DCP=26},{AV=146},{LP=220},{LV=170},{AV2=116},{ACT=136},{LCT=206},{SR2=246 x 246},{SR=246X246},{TPT1='022','022','027','027','036','036'},{APTT1='022','022','027','027','036','036','046','046','056','056','066','066','076','076','086','086'},{BPTT1='022','022','027','027','036','036','046','046','056','056','066','066','076','076','086','086'},{TP=FM10},{TPT=022},{TPM=1730},{APT=FM50},{APTT=022},{APTM=1730},{BPT=FM50},{BPPT=022},{BPTM=1730},{RPT=FM70},{RPTH=046},{RPT2=0},{EJPLT=FM85},{EJPLTM=1730},{RTPLT=FM80},{BTP=FM10},{BTPT=022},{BTPM=1730},{HSH=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 15
HELP_VARIABLE
Company
D-M-E
Description
F Series Configurator - without Support plate - DME
Bill of material
NF_246_246_0100100100200100001
SR2
Series
246 x 246
246 x 246
W
Width
246
246
mm
L
Length
246
246
mm
TP
Top Plate Selection
With Center Drilling - FM10
Without Center Drilling - FM15
Plate without holes - PLT
With Center Drilling - FM10
Without Center Drilling - FM15
Plate without holes - PLT
TPT
Top Plate Thickness
022
027
036
022
027
036
mm
TPM
Top Plate Material
DME01 - 1730
DME03 - 2312
DME01 - 1730
DME03 - 2312
APT
A Plate
Standard - FM50
Plate without holes - PLT
Standard - FM50
Plate without holes - PLT
APTT
A Plate Thickness
022
027
036
046
056
066
076
086
022
027
036
046
056
066
076
086
mm
APTM
A Plate Material
DME01 - 1730
DME03 - 2312
DME01 - 1730
DME03 - 2312
BPT
B Plate
Standard - FM50
Plate without holes - PLT
Standard - FM50
Plate without holes - PLT
BPPT
B Plate Thickness
022
027
036
046
056
066
076
086
022
027
036
046
056
066
076
086
mm
BPTM
B Plate Material
DME01 - 1730
DME03 - 2312
DME01 - 1730
DME03 - 2312
RPT
Riser Plate
Normal Risers - FM70
Wide Risers - FM71
Normal Risers - FM70
Wide Risers - FM71
RPTH
Riser Plate Height
046
056
066
076
086
046
056
066
076
086
mm
RPT2
PLT Riser Plate Option
FM drilled plate
Plate without holes - PLT
FM drilled plate
Plate without holes - PLT
RPTM
Riser Plate Material
DME01 - 1730
EJPLT
Ejector Plate
Ejector Plate - FM85
Plate without holes - PLT
Ejector Plate - FM85
Plate without holes - PLT
EJPLTT
Ejector Plate Thickness
017
017
mm
EJPLTM
Ejector Plate Material
DME01 - 1730
DME03 - 2312
DME01 - 1730
DME03 - 2312
RTPLT
Retainer Plate
Retainer Plate - FM80
Plate without holes - PLT
Retainer Plate - FM80
Plate without holes - PLT
RTPLTT
Retainer Plate Thickness
012
012
mm
RTPLTM
Retainer Plate Material
DME01 - 1730
BTP
Bottom Plate
With Center Drilling - FM10
Without Center Drilling - FM15
Plate without holes - PLT
With Center Drilling - FM10
Without Center Drilling - FM15
Plate without holes - PLT
BTPT
Bottom Plate Thickness
022
027
036
022
027
036
mm
BTPM
Bottom Plate Material
DME01 - 1730
DME03 - 2312
DME01 - 1730
DME03 - 2312
HSH
Show/Hide Internals
Show Internals
Hide Internals
Show Internals
Hide Internals
LD1
D1 - Smaller Dia of Leader Pin
18
18
mm
LD2
D2 - Bigger Dia of Leader Pin
20
20
mm
DCP
Diameter of Clamping Plate
26
26
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청