Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SEKISUI
Description
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Butt Spigot) - DIN/ISO
Bill of material
FSFES25
ORDERNO
Order number
STD
Standard
DIN
A
Size
B
Size
SD
Ød
mm
L
L1
mm
OD
ØOD
mm
T
mm
SH
h
mm
DU
ØDu
mm
DA
Ø
mm
DB
Ø
mm
F
mm
M
Mxe
AC
Action
MB
Material of body
PVDF
MS
Material of seals
P
Pressure
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SEKISUI
    BALL VALVE (TS)-ASTM
    SEKISUI
    F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - ANSI/ASTM
    SEKISUI
    F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Thread) - ANSI/ASTM
    SEKISUI
    F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - JIS
    ASOH
    CW
    Maschinenbau Kitz
    Wear Strip mk 1033 - For the system of KTF-2010 extraction
    ASOH
    CW
    Maschinenbau Kitz
    Profile mk 2007
    SEKISUI
    K TYPE Electric BALL VALVE (Flange) - ANSI
    Maschinenbau Kitz
    Profile mk 2040.76
    Maschinenbau Kitz
    Profile mk 2254
    Maschinenbau Kitz
    Nut 1 M6 - Series 25 with profile-grooves 7 mm
    SEKISUI
    JIS10KF
    Maschinenbau Kitz
    Nut 1 M5 - Series 25 with profile-grooves 7 mm
Previews
3D
Dimension
2D
Download CAD models