Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_330m
Bill of material
F1A1-383815-330M
PN
Part Number
F1A1-383815-330M
DESC
Description
Shielded SMT Power Inductor, 33..0uH, 500mA, 937 Ohm
INDUCTANCE
Inductance
33 uH
CURRENT
Current
0,5 A
SATURATION
Saturation
0,35 A
DCR
937 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models