Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_383815_390m
Bill of material
F1A1-383815-390M
PN
Part Number
F1A1-383815-390M
DESC
Description
Shielded SMT Power Inductor, 39.0uH, 450mA, 1037 Ohm
INDUCTANCE
Inductance
39 uH
CURRENT
Current
0,45 A
SATURATION
Saturation
0,32 A
DCR
1037 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.5 mm
PACKAGING
Packaging
Bulk
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型