Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464612_270m
Bill of material
F1A1-464612-270M
PN
Part Number
F1A1-464612-270M
DESC
Description
Shielded SMT Power Inductor, 27.0uH, 500mA, 1162 Ohm
INDUCTANCE
Inductance
27 uH
CURRENT
Current
0,5 A
SATURATION
Saturation
0,4 A
DCR
1162 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,2 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.2 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models