Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a1_464615_3r3n
Bill of material
F1A1-464615-3R3N
PN
Part Number
F1A1-464615-3R3N
DESC
Description
Shielded SMT Power Inductor, 3.3uH, 1.55A, 150 Ohm
INDUCTANCE
Inductance
3,3 uH
CURRENT
Current
1,55 A
SATURATION
Saturation
1,8 A
DCR
150 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models