Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
F1A1-464615-5R6N
Bill of material
F1A1-464615-5R6N
PN
Part Number
F1A1-464615-5R6N
DESC
Description
Shielded SMT Power Inductor, 5.6uH, 1.25A, 212 Ohm
INDUCTANCE
Inductance
5,6 uH
CURRENT
Current
1,25 A
SATURATION
Saturation
1,4 A
DCR
212 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,5 mm
SHIELDING
Shielding
Shielded
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models