Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_303012_1r5n
Bill of material
F1A2-303012-1R5N
PN
Part Number
F1A2-303012-1R5N
DESC
Description
Shielded SMD Power Inductor, 1.5uH, 1.60A, 1LN, 3.0 x 3.0mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
1,5 uH
CURRENT
Current
1,6 A
SATURATION
Saturation
1,6 A
DCR
80 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,2 mm
DIMENSIONS
Dimensions Max
3.0 x 3.0 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    f1a2_303010_100m
    Bel Fuse
    f1a2_303015_220m
Previews
3D
2D
Download CAD models