Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1a2_464615_2r2n
Bill of material
F1A2-464615-2R2N
PN
Part Number
F1A2-464615-2R2N
DESC
Description
Shielded SMD Power Inductor, 2.2uH, 1.70A, 1 LN, 4.6 x 4.6mm Footprint, 1.5mm Height Profile
INDUCTANCE
Inductance
2,2 uH
CURRENT
Current
1,7 A
SATURATION
Saturation
2,4 A
DCR
90 Ohm
TESTFREQ
Test Frequency
100 KHz
MAXHEIGHT
Max Height
1,5 mm
DIMENSIONS
Dimensions Max
4.6 x 4.6 x 1.5 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models