Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_303010_6r8m
Bill of material
F1B1-303010-6R8M
PN
Part Number
F1B1-303010-6R8M
DESC
Description
Unshielded SMT Power Inductor, 6.8uH, 1A, 537 Ohm, 3 x 3 x 1mm
INDUCTANCE
Inductance
6,8 uH
CURRENT
Current
1 A
SATURATION
Saturation
0,72 A
DCR
537 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3 x 3 x 1 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models