Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_470m
Bill of material
F1B1-383818-470M
PN
Part Number
F1B1-383818-470M
DESC
Description
Unshielded SMT Power Inductor, 47uH, 0.43A, 1260 Ohm, 3.8 x 3.8 x 1.8mm
INDUCTANCE
Inductance
47 uH
CURRENT
Current
0,43 A
SATURATION
Saturation
0,56 A
DCR
1260 Ohm
TESTFREQ
Test Frequence (KHz)
100
MAXHEIGHT
Max Height
1,8 mm
SHIELDING
Shielding
Unshielded
DIMENSIONS
Dimensions Max
3.8 x 3.8 x 1.8 mm
PACKAGING
Packaging
Bulk
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models