Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201612_3r3m
Bill of material
F1C1-201612-3R3M
PN
Part Number
F1C1-201612-3R3M
DESC
Description
Shielded SMD High Power Inductor, 3.3u, 2.0A, 1LN, 2.00 x 1.60mm Footprint, 1.2mm Height Profile
INDUCTANCE
Inductance
3.3 uH
CURRENT
Current
2 A
SATURATION
Saturation
2.3 A
DCR
165 Ohm
TF
Test Frequency
1000 KHz
MH
Max Height
1.2 mm
DIMENSIONS
Dimensions Max
2.00 x 1.60 x 1.2 mm
PACKAGING
Packaging
Tape & Reel
SHIELDING
Shielding
Shielded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models