Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
F3-6 - F3-6
Bill of material
F3-6
DD
203 mm
D
36 mm
H
50 mm
H2
12 mm
A
60 mm
G
8.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models