Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Jacob
Description
F305-9240-zz - Cable Entry Plate KADP
Bill of material
F305-9240-04
ARTNR
Article No.
NBCUSTOM
Standard designation
A1
Standardausschnitt
112 x 36 mm
C
Klemmbereich
3-20 mm
DI
3-5.5
mm
DI1
3 - 6.5
mm
DI2
4.1 - 8.1
mm
DI3
5 - 9.2
mm
DI4
8 - 12
mm
DI5
8 - 12.5
mm
DI6
9 - 14
mm
DI7
9.6 - 15.9
mm
DI8
14 - 20
mm
H
Height
25.0 mm
H1
Height
8.2 mm
L
Length
147.5 mm
L1
Width
59.5 mm
STGEW
Unit weight
g
MATK
Material flange
PA66 GF25 V-0
MATD
Material elastomeric plate
MATD1
Material sealing
TPE/TPV
MATF
Color
Black
PACK
Packaging Unit
1 PCS
IP66
Protection grade (EN 60529)
IP66
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
NORM
Test standard
ZUL
Approval
USR/CNR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models