Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Jacob
Description
F305-9249-0z - EMC contact strip
Bill of material
F305-9249-00
ARTNR
Article No.
F305-9249-00
L
Length
153 mm
B
Width
26 mm
H
Height
11 mm
L1
Hole spacing KADL
142 mm
L2
Hole spacing KADP
130 mm
D
Diameter
5.5 mm
STGEW
Unit weight
19.75 g
MATK
Material body
Stainless steel 1.4301
PACK
Packaging Unit
5 Stk
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Jacob
    F305-9249-zz - EMC shield clamp
Previews
3D
Dimension
2D
Download CAD models