Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Jacob
Description
F311-9001-zz - Grommet KADL small
Bill of material
F311-9001-04
ARTNR
Article No.
NBCUSTOM
Standard designation
C
Clamping range
mm
CMIN
mm
CMAX
mm
L
Length
20 mm
H
Height
mm
DA
Diameter outside
22.2 mm
STGEW
Unit weight
g
STEGW
Unit weight
g
MATK
Material sealing
TPE/TPV
PACK
Packaging Unit
10 PCS
IP65
Protection grade
IP65 EN 60529
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir