Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CKD
Description
FA - accessory
Bill of material
SCWS-FA-20fa
MODEL
Model
BORE
Bore
mm
E
mm
D
16 mm
UF
mm
TF
mm
FB
6.6 mm
W
2 mm
WF
6 mm
ZB
mm
G
M5x16 mm
INFOTEXT
Product Info
Product Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    CKD
    No switch SCA2
    CKD
    SCA2/JSC3 Flange (FA/FB) - Double acting single rod type
Previews
3D
Dimension
2D
Download CAD models