Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
FA
Bill of material
FA331-10A
MODEL
Model no.
FA
SC
Series code
PS
Port size
10A: RC3/8
O
Option
INFOTEXT
Product Info
Product Info
A
80 mm
B
129 mm
C
20 mm
D
27 mm
E
4-M3 (depth 7) mm
F
24 mm
G
80 mm
H
2.3t mm
W
Weight
0.07 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models