Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
FA-CQ2,FA-CDQ2 - Cylinders-Thin cylinder-FA-CQ2 series
Bill of material
FA-CQ2BS325DCZ
CODE
SYLT
Use of fluids
Air
DZXS
Movement type
Single rod double acting
BZNY
Guaranteed pressure resistance
1.5MPa{15.3kgf/cm²}
SMAX
Maximum operating pressure
1.0MPa{10.2kgf/cm²}
SMIN
Minimum operating pressure
0.05MPa
HJ
Ambient and fluid temperature
JY
Oiling
Do not (do not give oil)
HSSD
Use of piston speed
50~500 mm/s
DNJ
Allowable kinetic energy J
XCCD
Stroke length error
+1.0/0 mm
ANXS
Installation form
TR
Travel range
mm
CYD
Cylinder diameter
mm
TKLM
Types of through-hole threads
KX1
Cylinder option 1
KX2
Cylinder option 2
MSM
Magnetic switch models
NOMS
Number of magnetic switches
CUSP
Customized specifications
B1
0
C1
0.0
H1
0
L1
0.0
MM
0
X
0.0
O1
Q1
0
R
0
A
B
C
13
D
16
E
45
F
7.5
H
M8×1.25
J
4.5
K
14
L
7
M
34
N
5.5
O
9 deep 7
P
1/8
Q
10.5
W
49.5
LINK
https://www.srdfaa.com/category/43
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models