You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Modèles CAO
Se connecter
Créer compte
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Catalogues
Recherche 3D
Recherche 2D
Recherche par variable
Catalogues certifiés
Catégories
Pays
Selon Normes
Langues disponibles pour le catalogue:
English
English
FA1-NDRP-PCB-8
Amphenol RF
Connectors
FAKRA Connectors
Powered by
Choix du modèle CAO
{amphenolrf/connectors/fakra_connectors/fa1_ndrp_pcb_8.prj},{NB=FA1-NDRP-PCB-8},{SHA256=OOVYenCzA/UiJzZdkA3xBhZcasPfKNLb1Ph4ogYlYXg=},{INAME=00272__fa12dndrp2dpcb2d8},{PN=FA1-NDRP-PCB-8},{DESC=RF Connector FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code},{BF=Nickel},{BM=Zinc Diecast},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Plug},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=165},{TMIN=-65},{NM=No},{TD=Standard},{CF=Gold},{CMAT=Brass},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Push-on},{MC=100},{TS=PCB - Through Hole},{FAKRAG=1},{FAKRAK=D - Claret Violet},{SC=Subminiature}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Ajouter pour comparer
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
FA1-NDRP-PCB-8
Bill of material
FA1-NDRP-PCB-8
PN
Part Number
FA1-NDRP-PCB-8
DESC
Description
RF Connector FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
PCB - Through Hole
FAKRAG
FAKRA Generation
1
FAKRAK
FAKRA Keycode
D - Claret Violet
SC
Size Category
Subminiature
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Demande d'offre