Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
OC-Drive
Description
FAB220 - FAB Series
Bill of material
FAB220-L1-3-S2-P2-55-200-235-M12-120/M
RT
Reducer type
FAB220
PROGRESSION
Progression
RR
Reduction ratio
OSTS
Output shaft type selection
BACKLASH
Backlash
C3
mm
C1
mm
C2
mm
C4
mm
C5
mm
C6
7 mm
C7
mm
C8
mm
C9
mm
C10
10 mm
MOTOR
Motor
M
ROT
Rated output torque (T2n)
Nm
MOT
Maximum output torque (T2B)
Nm
RIS
Rated input speed (n1)
2000 rpm
MIS
Maximum input speed (n1B)
4000 rpm
UB
Ultra-precision backlash (P0)
arcmin
PB
Precision backlash (P1)
arcmin
SB
Standard backlash (P2)
arcmin
TR
Torsional rigidity
225 Nm/arcmin
ARF
Allowable radial force (F2rB2)
50000 N
AAF
Allowable axial force (F2a1B2)
35000 N
AAF2
Allowable axial force (F2a2B2)
25000 N
SL
Service life
20000 hr
EFFECTIVENESS
effectiveness
WEIGHT
Weight
kg
OT
Operating temperature
-10℃~+90℃ °C
LUBRICATING
lubricating
Synthetic lubricating grease
PL
Protection level
IP65
IND
Installation direction
Any direction
NV
Noise value (n1=3000rpm)
≤70 dB
MOI
Moment of inertia (J1)
kg·cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models