Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FAC, FACS, FABSC, FAMSC, FARSC, FNCAA, FAASC, FSASC, FSASCR, FSASUC - Metal Collars -Precision Grade, Dimension Configurable-
Bill of material
FAC-V2.0-D4-L10
PN
Part Number
FAC-V2.0-D4-L10
TS
Type Selection
FAC, FACS, FABSC, FAMSC, FARSC, FNCAA, FAASC, FSASC, FSASCR, FSASUC
MAT
Material
ST
Surface Treatment
ALT8
I.D. Dimension
V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
Enter value for V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
cm
inch
ft
D
D 0.5mm Increment; D20 or more / 1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
I.D. Tolerance
ALT2
O.D. Tolerance
ALT3
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT11
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm
ALT4
Taper
AC
AC 0.5mm Increment
mm
WAC
WAC 0.5mm Increment
mm
Q
Q Selection
deg
ALT5
Tapping
ALT6
Set Screw Hole
MC
MC Selection
WMC
WMC Selection
ALT7
Slitting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models