Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Faucet Acorp Aerada 1000 Series Gooseneck s53 327
Bill of material
faucet_acorp_aerada_1000_series_gooseneck_s53_327_s53_327_0_5_gpm
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0
LOWEMITTINGMATERIAL
Low Emitting Material
0
VOLTAGE
Voltage
12
POWERFACTOR
Power Factor
0
NUMBEROFPOLES
Number of Poles
1
APPARENTLOAD
Apparent Load
0
DEFAULTELEVATION
Default Elevation
0.24
WATERPRESSURERANGE
Water Pressure Range
20–80 PSI
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Marquest Scientific
    Deonized Water Lab Faucets - Duraline Series
    Bradley
    Faucet Acorp Aerada 1200 Series CS Gooseneck
    SEKISUI
    Faucet Elbow
    Misumi
    BBPL - Ball Valves - PT Threaded, Faucet Type
Previews
3D
2D
Download CAD models