Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
FB - BohrFix
Bill of material
BohrFix® FB 4.2 x 22
AN
Art. No.
33910
BFF
BohrFix FB
4.2 x 22
D
Board thickness
24 mm
L
Lenght
22 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIHGA
    FB - BohrFix
    SIHGA
    FCS - FassadenClip
    SIHGA
    HF - HobaFix
    SIHGA
    FB - L-BohrFix
    SPAX
    timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WIROX, diameter Ø 6 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models