Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 50
CODICE
Code
FB 50
A
75 mm
B
56.5 mm
C
20 mm
D
14 mm
E
12 mm
D1
20 mm
D2
15 mm
D3
9 mm
D4
15 mm
D5
9 mm
BX
56.500 mm
D3X
9.000 mm
D5X
9.000 mm
VERS
1.000 mm
COD
FB50
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models