Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 150
CODICE
Code
FB 150
A
190 mm
B
138 mm
C
25 mm
D
15 mm
E
17 mm
D1
100 mm
D2
18 mm
D3
11 mm
D4
26 mm
D5
17.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models