Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 195
CODICE
Code
FB 195
A
210 mm
B
170 mm
C
25 mm
D
13 mm
E
17 mm
D1
120 mm
D2
20 mm
D3
13.5 mm
D4
26 mm
D5
17.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models