Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FB - FB-fixings
Bill of material
FB 95
CODICE
Code
FB 95
A
120 mm
B
92 mm
C
20 mm
D
14 mm
E
13 mm
D1
60 mm
D2
15 mm
D3
9 mm
D4
20 mm
D5
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models