Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SFS
Description
FB-FK - Installation fastener
Bill of material
SFS FB-FK-T30-7,5X122 Installation fastener
CNSORDERNO
Description
TYP
Type
FB-FK
KOPF
Head shape
Panhead
TEXT1
Text Line 1 (Product)
Installation fastener
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
13.5 mm
D2
Diameter
7.5 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models