Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
SFS
Description
FB-ZK - Installation fastener
Bill of material
SFS FB-SK-T30-7,5X112 Installation fastener
CNSORDERNO
Description
TYP
Type
FB-SK
KOPF
Head shape
Counter sunk head
TEXT1
Text Line 1 (Product)
Installation fastener
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
11 mm
D2
Diameter
7.5 mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models