Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Veith
Description
FBA - FBA-fixings
Bill of material
FBA 75
CODICE
Code
FBA 75
A
100 mm
B
73.5 mm
C
20 mm
D
14 mm
E
12 mm
D1
40 mm
D2
15 mm
D3
9 mm
D4
18 mm
D5
11 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型