Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
WITTE
Description
FBALSWPL_T4-5 - FIXBASE ALU SANDWICH PLATE Type 4-5
Bill of material
Type_4-5_A 100 1 2 4 12
IDNR
Identnr
WIDTH
mm
LENGTH
mm
THICKNESS
150.000 mm
WGRID
Thickness of surface plate with grid
25.000 mm
WITHOUTGRID
Thickness of surface plate without grid
25.000 mm
GRID
100 mm
WEIGHT
kg
INFO
Witte Katalog
A1
With Grid / Without Grid
STEELSLEVES
With or without Steel Slleeves
PWSPPS
PPS - PWS SYSTEM
PWSDIA
mm
CHEMSYMBOLS
ALZn5Mg3Cu
MATERIAL
EN AW-7022
ARTICLE
WITTE-FIXBASE ALU SANDWICH PLATE TYPE 4-5
SURFACE
C-0 natur eloxiert
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WITTE
    FBALSWPL_T2 - FIXBASE ALU SANDWICH PLATE Type 2
    WITTE
    VB90MS - V BLOCK 90 MAGNETIC SURFACE
    WITTE
    VB90HMS - V BLOCK 90 HARD METAL SURFACE
    TVMP
    IFA - Inserto IFA
    TVMP
    PG - Accessorio PG seire XG
    TVMP
    DAF-B - Sede DAF-B
    TVMP
    IF-B - Inserto IF-B
    TVMP
    DMAF-B - Sede DMAF-B
    TVMP
    IR - Accessorio IR serie XG
    TVMP
    GT - Accessorio GT seire XG
    TVMP
    PUN - Accessorio PUN
    TVMP
    BS - Accessorio BS
    TVMP
    DAF - Datari DAF
    TVMP
    C - Accessorio C seire XG
Previews
3D
Dimension
2D
Download CAD models