Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FBB01_06 - Retaining ring Side mounting type Split type
Bill of material
FBB01-D10
CODE
Code
TYPE1
Type
Compact Cutting Type
TYPE
Type
Open type
MAT
Material
SUR
Surface Treatment
TH
The attachment
D
mm
DGC
D Tolerance
+0.05/+0.01 mm
B
8 mm
BGC
B Tolerance
+0.1/-0.1 mm
D1
30 mm
D1GC
D1 Tolerance
+0.1/-0.1 mm
M
M3 mm
DD
d
3.4 mm
R
3.00 mm
W
1.5 mm
X
9.0 mm
Y
5 mm
Z
8.0 mm
M1
M3 mm
H
12.0 mm
HGC
H Tolerance
+0.2/-0.2 mm
HH
h
5.0 mm
P
8 mm
C
0.6 mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models