Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Special Springs
Description
FBC - Fixing
Bill of material
FBC 75
CODE
-
FBC 75
A
100 mm
B
73.5 mm
C
Ø
40 mm
D
20 mm
E
Ø
9 mm
F
Ø
18 mm
G
Ø
15 mm
H
Ø
11 mm
I
12 mm
L
15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    FBF-FBFA - Fixing
    Special Springs
    FBD - Fixing
    Special Springs
    FBE - Fixing
    Special Springs
    FS2A - Fixing
    Special Springs
    SC 500 - ISO 11901 Standard
    Special Springs
    FBF - Fixing
    Special Springs
    FS2 - Fixing
Previews
3D
Dimension
2D
Download CAD models