Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
ULS
Description
FBCS09W
Bill of material
FBCS09WS1-F00049-NFSS(9.5/9.5)
MODEL
Model
FB
SM
Slider material
C-Carbon steel
AF
Assembly form
S-Low assembly
SP
Specifications
09
FW
Width format
W-Wide
FL
Length format
NSB
Number of slide blocks for single guide rail assembly
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
HT
Hole type
F : Counterbore
AC
Accuracy class
PG
Preloading grade
DPT
Dust proof type
SS-Standard rubber dustproof
NPR
Number of parallel guide rails
SR
Special rule
DS
Type of DE dimension
DE
Distance to end
9.5/9.5
DL
Distance to left
mm
DR
Distance to right
9.5 mm
H
12 mm
H2
3.0 mm
W2
6.0 mm
W
30 mm
L
38.70 mm
L1
26.10 mm
B
21 mm
C
12 mm
MI
M*I
M3*3
N
2.80 mm
G
Ø1.2
W1
18 mm
W3
- mm
H1
6.50 mm
P
30 mm
DH11D1
D*h*d
6*3.5*3.5
E
10.0 mm
CA
2.770 mm
CO
4.150 mm
MR
40.140 mm
MP
18.980 mm
MY
18.980 mm
BWEIGHT
Block weight
35.000 mm
RWEIGHT
Rail weight
0.950 mm
MATERIAL
Material
Carbon steel
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    ULS
    FBCS15W
    ULS
    FBCS12W
    ULS
    FBCS15N
    ULS
    FBCS12N
    ULS
    FBSS09N
    ULS
    FBSS09W
    Misumi
    SSEBWLZ, SSE2BWLZ - Miniature Linear Guides Wide Rails Standard Blocks Interchangeable Small Clearance Standard Class L Dimension Configurable
    SAMLO
    TABT10/TSBT10 - Timing Pulleys-T10 Type
    Misumi
    SSEBWL, SSE2BWL, RSEBWL, RSE2BWL - Miniature Slide Guides - Wide Rail - Standard/Preload Advanced Class - L Configurable Type
    Yiheda 3D Electronic Gallery
    ECB01_34 - Keyless trapezoidal tooth synchronous wheel L type
    Aluminium Profiles - Langle
    T10-B - Timing pulleys
    Misumi
    E-MLGW, E-GMLGW - Economy Wide Miniature Liner guide - Standard type
    A&T-3D Gallery
    HQ-GMSWN - 高品质微型宽幅直线导轨--标准.不锈钢.可互换
Previews
3D
Boyut
2D
CAD modeli indir