Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FBE-30 - 30中心孔6.8系列铝型材-防护系列*板夹块
Bill of material
FBE-30-ST
CODE
dh
mm
C1
FBE mm
C2
30 mm
C3
mm
SYXC
30系列
ZJ
zj
mm
G
zl
mm
BZ
bz
mm
L
17.0 mm
L1
mm
L2
mm
H
mm
K
2.0 mm
N
12.6 mm
E
8.000 mm
PDF
fbe-30.pdf
Q2
20.000 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir