Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FBE-40 - 40槽宽8.2系列铝型材--地面组件*板夹块
Bill of material
FBE-40-02-M5
CODE
G
mm
C1
FBE mm
C2
40 mm
C3
mm
C4
SYXC
syxc
40系列
ZJ
mm
G
weight
15 mm
BZ
单个供货 mm
L
mm
L1
10.0 mm
L2
mm
H
mm
K
4.2 mm
N
16.5 mm
E
8.000 mm
PDF
fbe-40.pdf
Q2
20.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models