Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKGLB - Hydraulic piping cut-in joint/bend
Bill of material
FBKGLB6
CODE
code
FBKGLB
MATB
Body/nut material
S25C
MATS
The sleeve material
carbon steel
SUR
Surface treatment of the main body
Chromate gloss finish
SUS
Surface treatment of sleeve
-
NO
No.
D
Applicable pipe diameter D
6 mm
E
4 mm
H1
Opposite edge spacing h
14 mm
H
Hexagon opposite H
14 mm
F
7 mm
LL
20 mm
L
Manually tighten approximately L
30.5 mm
LINK
link
https://www.srdfaa.com/category/39
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models