Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FBKSK - Stainless steel pipe joint/pipe joint type
Bill of material
FBKSK3.18
CODE
code
FBKSK
MAT
Material
SUS316
D
L
37.8 mm
E
2.5 mm
F
13.4 mm
LL
24 mm
H
Opposite side body h
12 mm
HH
Opposite side nut H
12.00 mm
LINK
link
https://www.srdfaa.com/category/39
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models