Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FBPJ, FBPJS - Flanged Ball Plungers
Bill of material
FBPJ8
PN
Part No.
MATMB
Material of Main Body
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATB
Material of Ball
440C Stainless Steel
HARDB
Hardness of Ball
55HRC~
MATS
Material of Spring
631Stainless Steel
M
M Coarse Thread
D
mm
L
mm
S
mm
DD
d
mm
AA
a
mm
LMIN
Load Min.
N
LMAX
Load Max.
N
AW
Applicable Wrench
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models