Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FBSES - Sound Proofing Materials A / B Dimension Specified Type Antivibration
Bill of material
FBSES1.5-50-50
PN
Part No.
FBSES1.5-50-50
TP
Type Selection
FBSES
MATB
Material of Body
Vinyl Acetate
MATAP
Material of Adhesive Part
Acrylic Adhesive
TS
T Selection
1.5 mm
A
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1 mm
B
B 5mm Increment
mm
BTOL
B Tolerance
+/-1 mm
RT
Recommended Temperature of Use deg Celsius
0~30
AT
Allowable Temperature deg Celsius
70
MB
Minimum Bending Radius R
100 mm
SD
Surface Density
2.70 kg/m2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models