Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
FBSKYU - Sound Proofing Materials A / B Dimension Specified Type Antivibration / Sound Insulation
Bill of material
FBSKYU6.5-50-50
PN
Part No.
FBSKYU6.5-50-50
TP
Type Selection
FBSKYU
MATB
Material of Body
Vinyl Acetate/Urethane Foam
MATAP
Material of Adhesive Part
Acrylic Adhesive
TS
T Selection
mm
A
A 5mm Increment
mm
Enter value for A
A 5mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1 mm
B
B 5mm Increment
mm
BTOL
B Tolerance
+/-1 mm
RT
Recommended Temperature of Use deg Celsius
0~30
AT
Allowable Temperature deg Celsius
70
MB
Minimum Bending Radius R
N/A mm
SD
Surface Density
N/A kg/m2
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD